Schneider-Electric
 
1150002 picture- scope
1150002
Thorsman - TPS-6/5x35 - nail plug - with screw - set of 100
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Nail plug
Device short name TPS
Provided equipment Screw
Drilling diameter 6 mm
Minimum drilling depth 42 mm
Screw diameter 3.5 mm
Complementary
Colour tint Clear
Material Nail plug: PA (polyamide)
Screw: steel electroplated
Practical load capacity Shear: 0.4 kN for concrete C25 4.5)
Pull-out load: 0.2 kN for concrete C25 6)
Shear: 0.4 kN for solid brick 4.5)
Pull-out load: 0.2 kN for solid brick 6)
Shear: 0.1 kN for low density concrete 500 and expanded clay 4.5)
Pull-out load: 0.07 kN for low density concrete 500 and expanded clay 6)
Thickness 0…5 mm fixture
Ambient air temperature for operation -40…80 °C
Diameter 10 mm
Length 60 mm
Environment
Quantity per set Set of 100
Net weight 0.0038 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 1.000 cm
Package 1 Length 6.000 cm
Package 1 Weight 3.700 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months