Schneider-Electric
 
1150051 picture- scope
1150051
Thorsman - TPS-6/20x50 - nail plug - with screw - set of 100
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Nail plug
Device short name TPS
Provided equipment Screw
Drilling diameter 6 mm
Minimum drilling depth 57 mm
Screw diameter 3.5 mm
Complementary
Colour tint Clear
Material Nail plug: PA (polyamide)
Screw: steel electroplated
Practical load capacity Shear: 0.4 kN for concrete C25 4.5)
Pull-out load: 0.2 kN for concrete C25 6)
Shear: 0.4 kN for solid brick 4.5)
Pull-out load: 0.2 kN for solid brick 6)
Shear: 0.1 kN for low density concrete 500 and expanded clay 4.5)
Pull-out load: 0.07 kN for low density concrete 500 and expanded clay 6)
Thickness 0…20 mm fixture
Ambient air temperature for operation -40…80 °C
Diameter 10 mm
Length 75 mm
Environment
Quantity per set Set of 100
Net weight 0.0051 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.900 cm
Package 1 Width 0.800 cm
Package 1 Length 7.100 cm
Package 1 Weight 4.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months