Schneider-Electric
 
1200203 picture- scope
1200203
Thorsman - TPP-10xM4K - cavity fixing - set of 25
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Cavity fixing
Device short name TPP
Device application 10…26 mm board material
Mounting support Board material - thickness: 10…26 mm
Quantity per set Set of 25
Complementary
Mounting support Ceiling
Thread type M4
Screw length 50 mm
Drilling diameter 10 mm
Material Toggle: zinc
Collar: zinc
Spring: steel
Hook: steel electroplated
Practical load capacity Pull-out load: 160 N for 13 mm board 3)
Pull-out load: 220 N for 2 x 13 mm board 3)
Size Hook: 9 x 16 x 29 mm
Length 95 mm
Width 20 mm
Net weight 0.014 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 3.700 cm
Package 1 Length 8.000 cm
Package 1 Weight 14.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 25
Package 2 Height 4.600 cm
Package 2 Width 6.800 cm
Package 2 Length 10.800 cm
Package 2 Weight 356.000 g
Unit Type of Package 3 P12
Number of Units in Package 3 35200
Package 3 Height 44.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 494.240 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months