Schneider-Electric
 
1200401 picture- scope
1200401
Thorsman - TPP-13xM5 - cavity fixing - with screw - set of 25
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Cavity fixing
Device short name TPP
Provided equipment Screw
Mounting support Board material - thickness: 10…35 mm
Device application 10…35 mm board material
Mounting support Ceiling
Wall mounted
Thread type M5
Screw diameter 5 mm
Screw length 65 mm
Drilling diameter 13 mm
Colour tint Grey
Metal
Complementary
Quantity per set Set of 25
Net weight 0.0203 kg
Environment
Material Screw: steel electroplated
Toggle: zinc
Collar: zinc
Spring: steel
Practical load capacity Shear: 500 N for 13 mm board 2.5)
Pull-out load: 170 N for 13 mm board 3)
Shear: 800 N for 2 x 13 mm board 2.5)
Pull-out load: 340 N for 2 x 13 mm board 3)
Thickness 0…47 mm fixture 13 mm board
0…34 mm fixture 2 x 13 mm board
Ambient air temperature for operation -20…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.900 cm
Package 1 Width 0.900 cm
Package 1 Length 6.800 cm
Package 1 Weight 9.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 25
Package 2 Height 6.400 cm
Package 2 Width 8.200 cm
Package 2 Length 12.600 cm
Package 2 Weight 520.000 g
Unit Type of Package 3 P12
Number of Units in Package 3 16800
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 366.480 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months