Schneider-Electric
 
1220010 picture- scope
1220010
Thorsman - TPD-VS - cavity fixing - without screw - set of 100
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Cavity fixing
Device short name TPD-VS
Provided equipment Without screw
Device application 9 mm lightweight installation in plasterboard
Colour tint White
Quantity per set Set of 100
Complementary
Mounting support Wall mounted
Material PA (polyamide)
Glass fibre reinforced
Practical load capacity 0.19 kN shear 13 mm board
0.5 kN pull-out load 13 mm board
Thickness 0…12 mm fixture
Diameter 13 mm
Length 37 mm
Net weight 0.177 kg
Environment
Ambient air temperature for operation -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 1.400 cm
Package 1 Length 3.700 cm
Package 1 Weight 1.200 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months