Schneider-Electric
 
1220104 picture- scope
1220104
Thorsman - TPD - cavity fixing - with screw - set of 100
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Cavity fixing
Product name Thorsman TPD
Device short name TPD
Provided equipment Screw
Mounting support Board material
Device application Board material
Mounting support Wall mounted
Screw diameter 4.5 mm
Screw length 35 mm
Size of screw head 8 mm
Shape of screw head Cross slotted
Colour tint Metal
Complementary
Quantity per set Set of 100
Sale per indivisible quantity 100
Environment
Material Cavity fixing: zinc electroplated
Screw: steel
Practical load capacity Shear: 270 N
Pull-out load: 80 N
Thickness 0…12 mm fixture
Ambient air temperature for operation -40…80 °C
Diameter 4.5 mm
Length 35 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.4 cm
Package 1 Width 1.4 cm
Package 1 Length 5.5 cm
Package 1 Weight 6 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 5.8 cm
Package 2 Width 12.3 cm
Package 2 Length 16 cm
Package 2 Weight 676 g
Unit Type of Package 3 CAR
Number of Units in Package 3 2400
Package 3 Height 25.4 cm
Package 3 Width 18.3 cm
Package 3 Length 76.5 cm
Package 3 Weight 16.71 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months