Schneider-Electric
 
1241009 picture- scope
1241009
Thorsman - TSP-6K - M3 - cavity fixing - set of 25
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Cavity fixing
Device short name TSP
Device application 3…20 mm board material
Mounting support Board material - thickness: 3…20 mm
Colour tint Red/white
Quantity per set Set of 25
Complementary
Thread type M3
Screw length 40 mm
Drilling diameter 6 mm
Material Hook: steel electroplated
Collar: PA (polyamide)
Spring: PA (polyamide)
Practical load capacity Shear: 180 N for 13 mm board 4.5)
Pull-out load: 70 N for 13 mm board 6)
Size Hook: 7 x 14 x 20 mm
Length 60 mm
Width 11 mm
Net weight 0.004 kg
Provided equipment Hook
Environment
Ambient air temperature for operation -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.300 cm
Package 1 Width 1.400 cm
Package 1 Length 6.000 cm
Package 1 Weight 4.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months