Schneider-Electric
 
1249002 picture- scope
1249002
Thorsman - TSP-10xM5 - cavity fixing - with screw - set of 25
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Cavity fixing
Device short name TSP
Provided equipment Screw
Mounting support Board material - thickness: 3…40 mm
Device application 3…40 mm board material
Mounting support Wall mounted
Thread type M5
Screw diameter 5 mm
Screw length 75 mm
Drilling diameter 10 mm
Colour tint Blue/white
Complementary
Quantity per set Set of 25
Net weight 0.00196 kg
Environment
Material Screw: steel electroplated
Collar: PA (polyamide)
Spring: PA (polyamide)
Practical load capacity Shear: 250 N for 13 mm board 4.5)
Pull-out load: 75 N for 13 mm board 6)
Shear: 400 N for 2 x 13 mm board 4.5)
Pull-out load: 150 N for 2 x 13 mm board 6)
Thickness 0…37 mm fixture 13 mm board
0…24 mm fixture 2 x 13 mm board
Environmental characteristic Corrosion resistance
Ambient air temperature for operation -40…80 °C
Diameter 20 mm
Length 77 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 1.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 12.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 25
Package 2 Height 5.800 cm
Package 2 Width 7.800 cm
Package 2 Length 12.000 cm
Package 2 Weight 338.000 g
Unit Type of Package 3 P12
Number of Units in Package 3 42750
Package 3 Height 100.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 556.293 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months