Schneider-Electric
 
1253004 picture- scope
1253004
Thorsman - TSP-10K - M5 - cavity fixing - set of 25
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Cavity fixing
Device short name TSP
Device application 3…28 mm board material
Mounting support Board material - thickness: 3…28 mm
Colour tint Blue/white
Quantity per set Set of 25
Complementary
Thread type M5
Screw length 60 mm
Drilling diameter 10 mm
Material Hook: steel electroplated
Collar: PA (polyamide)
Spring: PA (polyamide)
Practical load capacity Shear: 250 N for 13 mm board 4.5)
Pull-out load: 75 N for 13 mm board 6)
Shear: 400 N for 2 x 13 mm board 4.5)
Pull-out load: 150 N for 2 x 13 mm board 6)
Size Hook: 10 x 18 x 31 mm
Length 93 mm
Width 20 mm
Net weight 0.01696 kg
Provided equipment Hook
Environment
Ambient air temperature for operation -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 9.500 cm
Package 1 Length 10.000 cm
Package 1 Weight 17.600 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months