Schneider-Electric
 
1312716 picture- scope
1312716
Wiring strip VL45 for round cable
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.700 cm
Package 1 Width 0.900 cm
Package 1 Length 150.000 cm
Package 1 Weight 42.000 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations