Schneider-Electric
 
1312720 picture- scope
1312720
Transparent wire strip for mounting cables and wires
Schneider Electric
Characteristics
Main
Range OptiLine
Product or component type Wire draw tape
Accessory / separate part category Miscellaneous
Colour tint White
Quantity per set Set of 1
Complementary
Range compatibility OptiLine cable
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 1.000 cm
Package 1 Length 120.000 cm
Package 1 Weight 38.000 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations