Schneider-Electric
 
13444 picture- scope
13444
Mini enclosure for modular device, Mureva Enclosure, 1x12 modules, earth and neutral terminal block
Schneider Electric
Characteristics
Main
Range Mureva
Product name Mureva Enclosure
Product or component type Weatherproof enclosure
Enclosure type Mini enclosure for modular device
Mounting plate description Without mounting plate
Complementary
Enclosure mounting Surface
9 mm pitches 24
Number of 18 mm modules per row 12
Total number of 18 mm modules 12
Number of horizontal rows 1
Electrical insulation class Class II
Double insulation
Provided equipment 1 marking kit
2 terminal block 8 holes
Type of front cover Transparent
Power dissipation in W 19 W
[In] rated current 63 A
Type of rail DIN
Number of pre-cutouts PG ISO 7
Number of terminal blocks 2 earth / neutral (screw connection) with 8 outgoers
Distribution block outgoers 8 x 10 mm²
8 x 16 mm²
Locking options description Optional keylock
Enclosure material Self-extinguishing polymer
Width 267 mm
Height 200 mm
Depth 112 mm
Internal depth 56 mm
Colour Door: transparent green
Enclosure: light grey (RAL 7035)
Environment
Standards EN 50262
IEC 61439-3
IEC 60670
IEC 60695-2-1
Fire resistance 650 °C conforming to IEC 60695-2-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 50102
Environmental characteristics (UV) UV resistant: class 3 conforming to ISO 4582:2010
Ultraviolet degradation test conforming to ISO 4892-2:2013
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.000 cm
Package 1 Width 20.000 cm
Package 1 Length 26.500 cm
Package 1 Weight 935.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 4
Package 2 Height 22.000 cm
Package 2 Width 35.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.093 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 80.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 113.280 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 5036b720-908f-495f-9f9e-e215274e05b0
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 6
Minimum percentage of recycled plastic content 24
Contractual warranty
Warranty 18 months