Schneider-Electric
 
140CRA31908 picture- scope
140CRA31908
M580 Quantum S908 RIO Drop Adapter
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum
Product or component type Ethernet RIO drop adaptor
Number of port 3
Integrated connection type Ethernet IP/Modbus TCP for service port
Ethernet IP/Modbus TCP for device network
Communication port protocol Ethernet IP/Modbus TCP
Product destination Modicon Quantum
Device application To provide the ability for a M580 system to control Modicon S908 coaxial bus
Communication service The input data are collected and published to the remote I/O head adaptor
Output modules are updated with the data received from remote I/O head adaptor
Complementary
Topology Daisy chain loop
S908 bus
Local signalling 1 LED (green/red) for module status (Mod Status)
1 LED (green/red) for network communication status (Net Status)
1 LED (green) for RUN
1 LED (red) for I/O
Product compatibility BMEP586040
BMEH584040
BMEP585040
BMEH586040
BMEP584040
Environmental characteristic Standard environment
Hazardous location class I division 2 conforming to EN/IEC 61131-1
Width 167 mm
Height 50 mm
Net weight 0.554 kg
Environment
Product certifications UL 508
CE
C-Tick
Standards IEC 61000-4-16
CSA C22.2 No 142
EN 55011
IP degree of protection IP20 conforming to EN 61131-2
IP20 conforming to IEC 60527
Overvoltage category Class I conforming to EN 61131-2
Ambient air temperature for operation 0…60 °C conforming to IEC 60068-2-2
0…60 °C conforming to IEC 60068-2-2
Ambient air temperature for storage -40…85 °C conforming to IEC 60068-2-2
-40…85 °C conforming to IEC 60068-2-2
Vibration resistance 3.5 mm constant amplitude (f= 0.5…8.4 Hz) conforming to EN 61131-2
1 gn constant acceleration (f= 8.4…150 Hz) conforming to EN 61131-2
Operating altitude 2000 m
Maximum altitude transport 3000 m
Relative humidity 93 % conforming to IEC 60068
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 16.500 cm
Package 1 Length 31.500 cm
Package 1 Weight 592.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.590 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No