Schneider-Electric
 
15033 picture- scope
15033
DIN socket iPC - 2P+E - 16A - 250VAC - KEMA VDE 0620 - german std
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iPC
Product or component type Modular socket-outlet
Device short name iPC
Poles description 2P + E
Outlet standard German
Complementary
[In] rated current 16 A
[Ue] rated operational voltage 250 V AC 50/60 Hz
Mounting mode Fixed
Mounting support Symmetrical DIN rail
9 mm pitches 5
Height 84 mm
Width 45 mm
Depth 63 mm
Net weight 98 g
Colour Yellow
Connections - terminals Tunnel type terminal1 cable(s) 6 mm² flexible
Tunnel type terminal1 cable(s) 10 mm² rigid
Tunnel type terminal1 cable(s) 6 mm² flexible with ferrule
Wire stripping length 13 mm
Tightening torque 1.2 N.m
Environment
Standards VDE 0620
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
IK degree of protection IK03
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 6.9 cm
Package 1 Length 8.5 cm
Package 1 Weight 97.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.5 cm
Package 2 Width 9.0 cm
Package 2 Length 24.0 cm
Package 2 Weight 540.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 75
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 8.622 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 26