Schneider-Electric
 
15209 picture- scope
15209
modular digital ammeter iAMP - 230V - 5..5000A
Schneider Electric
Characteristics
Main
Range Acti9
Device short name iAMP
Product or component type Ammeter
Range compatibility Prisma Prisma P door
Prisma Prisma G door
Network type AC 50/60 Hz
Mounting support DIN rail
Complementary
Type of measurement Current
[Us] rated supply voltage 230 AC at 50/60 Hz
Power consumption in VA 0.3 VA
Power consumption in VA 0.3 VA
9 mm pitches 4
Width 36 mm
Height 87 mm
Depth 65 mm
Connections - terminals Tunnel type terminal 2 cable(s) 2.5 mm²
Environment
Standards EN 50081-1
IEC 61010-1
EN 50082-1
Ambient air temperature for operation -20…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 8.0 cm
Package 1 Length 9.2 cm
Package 1 Weight 180.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 36
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.836 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months