Schneider-Electric
 
15363 picture- scope
15363
Acti9 - MIN - electromechanical timer - adjustable from 1 to 7 minutes
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 MIN
Device short name MIN
Product or component type Electromechanical timer
Colour tint White (RAL 9003)
Complementary
Device application Building
Load type Parallel-corrected fluorescent tube 14 x 40 W 4.7 µF
Parallel-corrected fluorescent tube 10 x 58 W 7 µF
Parallel-corrected fluorescent tube 3.0 x 100 W 18 µF
230 V AC halogen lamp 2300 W
230 V AC incandescent lamp 2300 W
Fluocompact lamp 2300 VA
Compact fluorescent lamp 21 x 7 W
Compact fluorescent lamp 13 x 11 W
Compact fluorescent lamp 10 x 15 W
Compact fluorescent lamp 7 x 20 W
LED lamp < 2 W 30 W
LED lamp > 2 W 300 W
Power consumption in VA 1 VA
Maximum switching current 16 A - 230 V AC pf = 1
[Ue] rated operational voltage 230 V AC at 50 Hz
Time delay Adjustable from 1 to 7 minutes
Mounting support DIN rail
9 mm pitches 2
Connections - terminals Screw terminals - <= 6 mm²
Width 18 mm
Height 83 mm
Depth 68 mm
Net weight 84 g
Environment
Ambient air temperature for operation -10…50 °C
IP degree of protection IP20 B
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 7 cm
Package 1 Length 9.9 cm
Package 1 Weight 82 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.5 cm
Package 2 Width 10.5 cm
Package 2 Length 22 cm
Package 2 Weight 865 g
Unit Type of Package 3 S03
Number of Units in Package 3 110
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 10.033 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7267ef83-877b-4767-8e69-8d32bf47494a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months