Schneider-Electric
 
15608 picture- scope
15608
hour counter - mechanical 7 digit display - 230V AC 50Hz
Schneider Electric
Characteristics
Main
Range PowerLogic
Device short name CH
Product or component type Hour counter
Range compatibility Prisma Prisma P door
Prisma Prisma G door
Type of measurement Operating time
Display type Electromechanical 7 digit(s), number of decimal = 2
Complementary
Reset Without
[Us] rated supply voltage 230 V AC at 50 Hz
Power consumption in VA 0.15 VA
Mounting support Front face
Environment
IP degree of protection Front face: IP65
Width 48 mm
Height 48 mm
Depth 39 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.6 cm
Package 1 Width 6.3 cm
Package 1 Length 6.3 cm
Package 1 Weight 60.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 96
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.315 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months