Schneider-Electric
 
15835 picture- scope
15835
Acti9 - temperature probe for THP1 and THP2 - wall mounted - indoor
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Temperature probe
Device application Building
Complementary
Mounting support Wall mounted
Mounting location Indoor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.300 cm
Package 1 Width 7.700 cm
Package 1 Length 9.500 cm
Package 1 Weight 67.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 66
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.971 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 51645430-ab03-4d5b-9ca4-cf8bc05b4a81
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months