Schneider-Electric
 
16317 picture- scope
16317
cartridge C1 Neutral-350 for surge arrester PRD1 25r and PRD1 Master
Schneider Electric
Characteristics
Main
Product or component type Cartridge
Device short name C1 Neutral-350
Range compatibility Acti9 Acti9 PRD1 surge arrester with pluggable cartridge
Acti9 Acti9 PRD1 Master surge arrester with pluggable cartridge
Surge arrester type Electrical distribution network
Standards IEC 61643-1
EN 61643-11
Product certifications KEMA-KEUR
Complementary
Surge arrester class type Type 1
Surge arrester technology Spark gap
Earthing system TN
TT
[Ue] rated operational voltage 230 V AC 50 Hz
Nominal discharge current 20 kA
[Uc] maximum continuous operating voltage 350 V
Maximum [Up] voltage protection level <1.5 kV type 1
[Ifi] follow current 0.1 kA
Mounting mode Plug-in
Mounting support Into SPD module
9 mm pitches 4
Height 50 mm
Width 36 mm
Depth 57 mm
Colour Anthracite grey (RAL 7016)
Material PBT (polybutylene terephthalate)
Response time < 100 ns
Environment
IP degree of protection IP20 front face:
Relative humidity 5…90 %
Operating altitude 0...2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 8.3 cm
Package 1 Length 11 cm
Package 1 Weight 215 g
Unit Type of Package 2 S02
Number of Units in Package 2 35
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.878 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 521f8a12-a767-4a02-9243-839f529c31a6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months