Schneider-Electric
 
16331 picture- scope
16331
PRD1 25r modular surge arrester - 3 poles - 350V - with remote transfer
Schneider Electric
Characteristics
Main
Range of product Multi9
Product name Multi9 PRD1
Product or component type Surge arrester with pluggable cartridge
Device short name PRD1 25r
Device application Distribution
Standards EN 61643-11:2012
IEC 61643-11:2011
Product certifications CE
Quality labels KEMA-KEUR
Poles description 3P
Remote signalling With
Signal contacts composition 1 SD (1 C/O)
Surge arrester type Electrical distribution network
Earthing system TT
TN-S
TN-C
Complementary
Surge arrester class type Type 1 + 2
Surge arrester technology MOV
Spark gap
[Ue] rated operational voltage 400 V AC (+/- 10 %) at 50/60 Hz
[In] nominal discharge current Common mode: 25 kA (L/PE)
[Imax] maximum discharge current Common mode: 40 kA L/PE
[Iimp] impulse current Common mode: 25 kA L/PE 12.5 A.s
[Uc] maximum continuous operating voltage Common mode: 350 V L/PE
Maximum [Up] voltage protection level Common mode <1.5 kV type 2 L/PE
[Ut] temporary overvoltage 1200 V N/PE 200 ms withstand
415 V L/N 5 s withstand
440 V L/N 7200 s safe failure mode
[Ifi] follow current 25 kA differential mode L/N
3 kA differential mode L/N
100 A common mode N/PE
[Isccr] short-circuit current rating 25 kA
Disconnector device type Associated fuse gG 315 A up to Isc = 25 kA
Associated circuit breaker NSXm 100E TM-D up to Isc = 16 kA
Associated circuit breaker NSXm 100B TM-D up to Isc = 25 kA
Associated circuit breaker Compact NSX100B TM-D up to Isc = 25 kA
Signalling circuit voltage 1 A/250 V AC
1 A/30 V DC
Mounting mode Clip-on (DIN rail)
9 mm pitches 12
Height 90 mm
Width 108 mm
Depth 71 mm
Net weight 1010 g
Colour Anthracite grey (RAL 7016)
Material PBT (polybutylene terephthalate)
Connections - terminals Tunnel type terminal (top or bottom) 10…35 mm² rigid
Tunnel type terminal (top or bottom) 10…25 mm² flexible
Tightening torque 4.5 N.m
Environment
IK degree of protection IK05 conforming to IEC 62262
Relative humidity 5…95 %
Operating altitude 2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 14.000 cm
Package 1 Length 18.000 cm
Package 1 Weight 1.049 kg
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.930 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 521f8a12-a767-4a02-9243-839f529c31a6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months