Schneider-Electric
 
16766 picture- scope
16766
Residual current circuit breaker (RCCB), Acti9 RCCB-ID, 4P, 125A, B type, 500mA
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 RCCB-ID
Product or component type Residual current circuit breaker (RCCB)
Device short name RCCB-ID
Poles description 4P
Neutral position Left
[In] rated current 125 A
Network type AC
Earth-leakage sensitivity 500 mA
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type B
Rated breaking and making capacity Im = 1250 A conforming to IEC 61008
Rated conditional short-circuit current Inc 10 kA 125 A
Complementary
Device location in system Outgoer
Network frequency 50/60 Hz
[Ue] rated operational voltage 230/400 V
[Ui] rated insulation voltage 440 V AC 50 Hz conforming to IEC 61008-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 61008-1
Connection pitch 18 mm between phases
9 mm pitches 8
Height 86 mm
Width 72 mm
Depth 76 mm
Net weight 450 g
Colour Grey
Mechanical durability 5000 cycles
Electrical durability 2000 cycles
Connections - terminals Tunnel type terminals2 cable(s) 1.5…16 mm² flexible
Tunnel type terminals2 cable(s) 1.5…16 mm² rigid
Tunnel type terminals1 cable(s) 1.5…50 mm² rigid
Tunnel type terminals1 cable(s) 1.5…35 mm² flexible
Tunnel type terminals1 cable(s) 1.5…35 mm² flexible with ferrule
Tunnel type terminals2 cable(s) 1.5…16 mm² flexible with ferrule
Wire stripping length 11 mm
Tightening torque 3 N.m
Environment
Standards IEC 61008
EN 61008
VDE 0664
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…40 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 7.5 cm
Package 1 Length 9 cm
Package 1 Weight 495 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.339 kg
Offer Sustainability
SCIP Number 0d3d7d20-03de-4869-a83d-fcf5b2e86fb1
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months