Schneider-Electric
 
16939 picture- scope
16939
screw shield, Acti9 RCCB-ID, 4 poles, set of 10
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Screw shield
Accessory / separate part category Insulation accessory
Quantity per set Set of 10
Colour Grey
Complementary
Range compatibility Acti9 Acti9 RCCB-ID
Poles description 4P
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 8.0 cm
Package 1 Length 9.5 cm
Package 1 Weight 48.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 796.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No