Schneider-Electric
 
16940 picture- scope
16940
auxiliary contact - 1 NC + 1 OC - 380..415 V - 6 A - for RCCB
Schneider Electric
Characteristics
Main
Range of product Multi9
Product or component type OC contact
Device short name OFSP
Signal contacts composition 1 C/O
1 NC
[In] rated current AC-12 3 A at 380...415 V, AC 50/60 Hz
AC-12 6 A at 220...240 V, AC 50/60 Hz
DC-12 1 A at 130 V, DC
DC-12 1.5 A at 60 V, DC
DC-12 2 A at 48 V, DC
DC-12 6 A at 24 V, DC
Standards EN/IEC 60947-5-1
Complementary
Mounting mode Fixed
Mounting support DIN rail
Comb busbar and distribution block compatibility NO
Connections - terminals Tunnel type terminal2 cable(s) 1…1.5 mm² - flexible
Tunnel type terminal2 cable(s) 1…1.5 mm² - rigid
Tightening torque 0.8 N.m
Environment
IP degree of protection IP20 conforming to EN/IEC 60947-5-1
Pollution degree 3 conforming to EN/IEC 60947-5-1
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 8.1 cm
Package 1 Length 9.5 cm
Package 1 Weight 52.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 45
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.746 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 0d3d7d20-03de-4869-a83d-fcf5b2e86fb1
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months