Schneider-Electric
 
170AAI03000 picture- scope
170AAI03000
distributed analog input Modicon Momentum - 8 Input
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Analogue input base
Analogue input number 8
Analogue input type Differential
Analogue input range +/- 20 mA 14 bits + sign 250 kOhm
4...20 mA 15 bits + sign 250 kOhm
+/- 10 V 14 bits + sign > 0.1 kOhm
+/- 5 V 14 bits + sign > 0.1 kOhm
1...5 V 15 bits + sign > 0.1 kOhm
Complementary
Data format Full 16 bits signed
Absolute accuracy error +/- 0.13 % full scale 25 °C 1...5 V
+/- 0.19 % full scale 60 °C 1...5 V
+/- 0.21 % full scale 25 °C +/- 5 V
+/- 0.26 % full scale 60 °C +/- 5 V
+/- 0.27 % full scale 25 °C +/- 10 V
+/- 0.27 % full scale 25 °C 4...20 mA
+/- 0.32 % full scale 25 °C +/- 20 mA
+/- 0.32 % full scale 60 °C +/- 10 V
+/- 0.38 % full scale 60 °C 4...20 mA
+/- 0.41 % full scale 60 °C +/- 20 mA
Conversion time 12 ms 8
Isolation between channels +/- 200 V DC for 1 minute
Isolation between channels and ground 500 V AC for 1 minute
Isolation between channels and bus 500 V AC for 1 minute
Permissible common mode voltage 100 V 47...63 Hz DC between channels to ground
250 V 47...63 Hz AC between channels to ground
Common mode rejection > 80 dB between channels to ground
External power requirement < 382 mA DC
20.4...28.8 V DC
24 V DC
Reverse polarity protection Internal
Marking CE
Local signalling 1 LED (green) for ready
8 LEDs for channel status
Electrical connection 2 connectors for removable terminal blocks
Depth 47.5 mm
Height 125 mm
Width 141.5 mm
Net weight 0.215 kg
Environment
Standards EN 50081-2
IEC 1131
Product certifications FM Class 1 Division 2
CSA
UL
Protective treatment TC
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 18.000 cm
Package 1 Length 26.000 cm
Package 1 Weight 410.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.130 kg
Unit Type of Package 3 P06
Number of Units in Package 3 80
Package 3 Height 75.000 cm
Package 3 Width 40.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 49.850 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 441d5619-6318-4bbf-ac83-96d05888ee7e
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months