Schneider-Electric
 
170AAI52040 picture- scope
170AAI52040
distributed analog input Modicon Momentum - 4 Input
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Analogue input base
Analogue input number 4
Analogue input type Differential
Analogue input range +/- 100 mV 15 bits + sign > 10000 kOhm
+/- 25 mV 15 bits + sign > 10000 kOhm
Thermocouple type Thermocouple E
Thermocouple S
Thermocouple K
Thermocouple N
Thermocouple B
Thermocouple R
Thermocouple J
Thermocouple T
Complementary
Data format Full 16 bits signed
Absolute accuracy error +/- 21 µV 25 °C +/- 25 mV
+/- 27 µV 25 °C +/- 100 mV
+/- 46 µV 60 °C +/- 25 mV
+/- 94 µV 60 °C +/- 100 mV
Temperature probe type Ni 100 0.125 mA +/- 25 mV
Ni 1000 0.125 mA +/- 100 mV
Pt 100 0.125 mA +/- 25 mV
Pt 1000 0.125 mA +/- 100 mV
Update time 500 ms
Isolation between channels 400 V DC
Isolation between channels and ground 500 V AC for 1 minute
Isolation between supply and ground 500 V for 1 minute
Permissible common mode voltage 100 V DC between channels to ground
115 V AC single or three phases between channels
200 V DC between channels
250 V AC between channels to ground
250 V AC single phase between channels
Common mode rejection 120 dB DC between channels
130 dB 50 Hz AC between channels
135 dB DC between channels to ground
140 dB 60 Hz AC between channels
145 dB 50 Hz AC between channels to ground
155 dB 60 Hz AC between channels to ground
Serial mode rejection 35 dB 50 Hz AC
45 dB 60 Hz AC
External power requirement +/- 30 V DC
Maximum power dissipation in W 5.5 W
Reverse polarity protection Internal
Protection type Internal 2 A slow-blow
Associated fuse rating 500 mA, fast blow
Marking CE
Local signalling 4 LEDs for channel status
Electrical connection 2 connectors for removable terminal blocks
Current consumption 305 mA at 24 V DC
Depth 47.5 mm
Height 125 mm
Width 141.5 mm
Net weight 0.215 kg
Environment
Product certifications FM Class 1 Division 2
CSA
UL
Protective treatment TC
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 380.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.8 kg
Unit Type of Package 3 P06
Number of Units in Package 3 80
Package 3 Height 75.0 cm
Package 3 Width 40.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 55.4 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 441d5619-6318-4bbf-ac83-96d05888ee7e
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months