Schneider-Electric
 
170AAO92100 picture- scope
170AAO92100
distributed analog output Modicon Momentum - 4 Output - 4..20 mA
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Analogue output base
Complementary
Analogue output number 4
Data format Full 16 bits signed
Analogue output range +/- 10 V 12 bits + sign >= 1 kOhm
4...20 mA 12 bits + sign <= 0.6 kOhm
Maximum load capacitance 1 µF
Absolute accuracy error +/- 0.2 % of full scale +/- 10 V 25 °C
+/- 0.25 % full scale +/- 10 V 60 °C
+/- 0.4 % of full scale 4...20 mA 25 °C
+/- 0.5 % of full scale 4...20 mA 60 °C
Temperature drift 10 %oFS/°C +/- 10 V 60 °C
30 %oFS/°C 4...20 mA 60 °C
Update time 2 ms
Full scale 10 V +/- 10 V
2 mA 4...20 mA
Fail state Hold
Reset to full scale
Reset to zero
Isolation between channels and ground 500 V AC for 1 minute
Maximum power dissipation in W 8.5 W
Protection type Internal 2 A slow-blow
Output short-circuit protection With in voltage circuit
External power requirement +/- 30 V DC
24 V DC
Permissible common mode voltage 250 V 47...63 Hz AC between channels to ground
250 V 47...63 Hz DC
Reverse polarity protection Internal
Marking CE
Local signalling 4 LEDs for channel status
Current consumption 150 mA at 24 V DC actuator
530 mA at 24 V DC base
Module format Standard
Height 125 mm
Depth 47.5 mm
Width 141.5 mm
Net weight 0.215 kg
Environment
Product certifications UL
CSA
Protective treatment TC
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 375.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.75 kg
Unit Type of Package 3 P06
Number of Units in Package 3 80
Package 3 Height 75.0 cm
Package 3 Width 40.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 45 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 441d5619-6318-4bbf-ac83-96d05888ee7e
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months