Schneider-Electric
 
170ADI54050 picture- scope
170ADI54050
discrete input module Modicon Momentum - 16 Input 100..120 V AC
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Discrete inputs base AC
Group of channels 2 groups of 8 inputs
Discrete input number 16 conforming to IEC 1131-2 Type 2
Discrete input voltage 120 V AC
Protective treatment TC
Complementary
Discrete input logic Positive
Input voltage limits 85...132 V
Network frequency 47...63 Hz
Voltage range 0...132 V
Voltage state 0 guaranteed <= 20 V
Voltage state 1 guaranteed >= 74 V
Current state 0 guaranteed <= 2 mA
Current state 1 guaranteed >= 10 mA
Input resistance 7.5 kOhm 60 Hz
9.5 kOhm 50 Hz
Response time 10 ms 60 Hz from state 0 to state 1
35 ms 60 Hz from state 1 to state 0
Isolation between group 1780 V AC
Isolation between channels and bus 1780 V AC
Terminals description PLC n°1 (N)PW
(5)IN_DIS#5
(13)IN_DIS#13
(15)IN_DIS#15
(12)IN_DIS#12
(10)IN_DIS#10
(14)IN_DIS#14
(11)IN_DIS#11
(9)IN_DIS#9
(7)IN_DIS#7
(L1)PW
(1)IN_DIS#1
(8)IN_DIS#8
(2)IN_DIS#2
(6)IN_DIS#6
(16)IN_DIS#16
(3)IN_DIS#3
TB
(4)IN_DIS#4
Marking CE
Local signalling 16 LEDs for channel status
Current consumption <= 125 mA at 120 V AC
Depth 47.5 mm
Height 141.5 mm
Width 125 mm
Net weight 0.284 kg
Environment
Product certifications UL
FM Class 1 Division 2
CSA
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 501.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 7.182 kg
Unit Type of Package 3 P06
Number of Units in Package 3 48
Package 3 Height 75.0 cm
Package 3 Width 40.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 46 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 441d5619-6318-4bbf-ac83-96d05888ee7e
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months