Schneider-Electric
 
170ADM54080 picture- scope
170ADM54080
Modicon Momentum - Modbus I/O module base - 6 I / 3 O
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Modbus I/O module base
Group of channels 1 group of 6 discrete inputs
1 group of 3 discrete outputs
Discrete input number 6
Discrete output number 3
Number of port 1
Communication port protocol Modbus
Wiring mode 2 or 4 wires
Complementary
Discrete input logic Positive
Discrete input voltage 120 V AC 47...63 Hz
0...132 V AC
Input overvoltage protection 200 V
Voltage state 1 guaranteed >= 79 V
Voltage state 0 guaranteed <= 20 V
Current state 1 guaranteed >= 5.5 mA
Current state 0 guaranteed <= 1.9 mA
Discrete output logic Positive
Discrete output voltage 120 V 47...63 Hz
Discrete output current 0.5 mA per point
1.5 mA per module
Maximum voltage drop <1.5 V 0.5 A at state on
Maximum leakage current 1.9 mA AC 120 V
Surge current 30 mA
Response time < 12.3 ms 60 Hz from state 1 to state 0 input circuit
< 12.3 ms 60 Hz from state 1 to state 0 output circuit
< 12.5 ms 60 Hz from state 0 to state 1 input circuit
< 12.5 ms 60 Hz from state 0 to state 1 output circuit
Communication port support RS485
Transmission rate 9600 bit/s
19200 bit/s
Data format 8-bit RTU
7-bit ASCII
Number of addresses 0…247
Port timeout 150 ms
Marking CE
Electrical connection 2 connectors for removable terminal blocks
Current consumption 125 mA at 120 V
Net weight 0.24 kg
Environment
Product certifications CSA
UL
Protective treatment TC
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 17.0 cm
Package 1 Length 21.0 cm
Package 1 Weight 456.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.514 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 441d5619-6318-4bbf-ac83-96d05888ee7e
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months