Schneider-Electric
 
170ADM69051 picture- scope
170ADM69051
discrete I/O module Modicon Momentum - 10I / 8O solid state
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Discrete triac I/O base AC
Group of channels 1 group of 10 inputs
1 group of 8 outputs
Discrete input number 10 conforming to IEC 1131-2 Type 2
Discrete input logic Positive
Discrete input voltage 120 V AC
Discrete output number 8
Discrete output type Triac
Discrete output voltage 120...132 V DC
Discrete output logic Positive
Protective treatment TC
Complementary
[Us] rated supply voltage 120 V AC
Input voltage limits 74...132 V
Network frequency 47...63 Hz
Voltage state 0 guaranteed < 20 V
Voltage state 1 guaranteed > 74 V
Current state 0 guaranteed <= 2.6 mA
Current state 1 guaranteed >= 6 mA
Input resistance 4 kOhm
Discrete output current 2 A per group
4 A per module
30 mA...0.5 A per point
Maximum leakage current 1.3 mA at 120 V (output circuit)
Maximum voltage drop <1.5 V 0.5 A at state 1 output circuit
Operating rate 3000 cyc/h 0.5 A inductive
Response time 1/2 x 1/f from state 0 to state 1 on input
1/2 x 1/f from state 0 to state 1 on output
1/2 x 1/f from state 1 to state 0 on input
1/2 x 1/f from state 1 to state 0 on output
Isolation between channels and bus 1780 V AC
Power dissipation <= 8 W
6 W
Protection type Internal 2 x 2.5 A slow-blow fuses
Marking CE
Terminals description PLC n°1 (8)IN_DIS#8
(5)IN_DIS#5
(9)IN_DIS#9
(4)IN_DIS#4
(10)IN_DIS#10
(3)IN_DIS#3
(L1)PW
(N)PW
(6)IN_DIS#6
(7)IN_DIS#7
(1)IN_DIS#1
TB
(2)IN_DIS#2
Terminals description PLC n°2 (3)OUT_DIS#3
(6)OUT_DIS#6
(1N)PW
(2)OUT_DIS#2
(1L1)PW
(8)OUT_DIS#8
(7)OUT_DIS#7
(1)OUT_DIS#1
(4)OUT_DIS#4
(5)OUT_DIS#5
TB_1
Current consumption 160 mA at 120 V AC
Depth 47.5 mm
Height 141.5 mm
Width 125 mm
Net weight 0.22 kg
Environment
Product certifications UL
CSA
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 18.500 cm
Package 1 Length 25.500 cm
Package 1 Weight 484.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.356 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 441d5619-6318-4bbf-ac83-96d05888ee7e
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months