Schneider-Electric
 
170ADO34000 picture- scope
170ADO34000
discrete output module Modicon Momentum - 16 O solid state
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Discrete output base DC
Group of channels 2 groups of 8 outputs
Discrete output number 16
Discrete output type Solid state switch
Discrete output voltage 24 V DC
Current per channel 0.5 A
Short-circuit protection Outputs electronically protected
Protective treatment TC
Complementary
[Ue] rated operational voltage 24 V DC
Discrete output current 4 A per group
8 A per module
Maximum leakage current 1 mA 24 V DC
Surge current 5 A during 1 ms
Maximum voltage drop <0.5 V 0.5 A at state 1
Output overload protection Outputs electronically protected
Response time 0.1 ms from state 0 to state 1
0.1 ms from state 1 to state 0
Isolation between channels and bus 500 V AC
Power dissipation 3.5 W typical
4.5 W maximum
Marking CE
Local signalling 16 LEDs for channel status
Current consumption 250 mA at 24 V DC
Terminals description PLC n°1 (14)OUT_DIS#14
(2L+)PW_POS
(L+)PW_POS
(5)OUT_DIS#5
(1)OUT_DIS#1
(15)OUT_DIS#15
(M-)PW_NEG
(12)OUT_DIS#12
(8)OUT_DIS#8
(4)OUT_DIS#4
(16)OUT_DIS#16
(6)OUT_DIS#6
(2)OUT_DIS#2
(10)OUT_DIS#10
(11)OUT_DIS#11
TB
(13)OUT_DIS#13
(7)OUT_DIS#7
(9)OUT_DIS#9
(3)OUT_DIS#3
(1L+)PW_POS
Depth 47.5 mm
Height 141.5 mm
Width 125 mm
Net weight 0.21 kg
Environment
Product certifications UL
FM Class 1 Division 2
CSA
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.7 cm
Package 1 Width 18.2 cm
Package 1 Length 26.0 cm
Package 1 Weight 384.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.84 kg
Unit Type of Package 3 P06
Number of Units in Package 3 80
Package 3 Height 75.0 cm
Package 3 Width 40.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 43.9 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 441d5619-6318-4bbf-ac83-96d05888ee7e
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months