Schneider-Electric
 
170AEC92000 picture- scope
170AEC92000
Modicon Momentum - high speed counter module base - 6 I / 4 O
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type High speed counter module base
Group of channels 2 groups of 3 discrete inputs
2 groups of 2 discrete outputs
Number of counter 2
Discrete input number 6
Discrete output number 4
Complementary
Discrete input logic Positive
Discrete input voltage - 3...30 V DC
24 V DC
Input overvoltage protection 45 V 10 s
Voltage state 1 guaranteed >= 11 V
Voltage state 0 guaranteed <= 5 V
Current state 1 guaranteed >= 2.5 mA
Current state 0 guaranteed <= 1.2 mA
Discrete output logic Positive
Discrete output voltage 24 V
Discrete output current 1 A per counter
2 A per module
0.5 A per point
Maximum voltage drop <0.5 V 0.5 A at state on
Maximum leakage current 1 mA DC 24 V
Surge current 5 A 1 ms
Response time < 0.1 ms from state 0 to state 1 output circuit
< 0.1 ms from state 1 to state 0 output circuit
3 ms from state 0 to state 1 input circuit
3 ms from state 1 to state 0 input circuit
Counting input type Absolute SSI up, down with 4 sub-modes
Incremental up, down, quadrature
Counting input voltage 24 V single ended
5 V differential
Counting frequency 10 kHz single ended
200 kHz differential
Counter inputs resolution 24 bits + sign
Counter configuration Via comm adapter
Marking CE
Electrical connection 2 connectors for removable terminal blocks
Current consumption 280 mA at 24 V DC
Net weight 0.21 kg
Environment
Product certifications UL
CSA
Protective treatment TC
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.800 cm
Package 1 Width 18.000 cm
Package 1 Length 26.200 cm
Package 1 Weight 356.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.336 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 441d5619-6318-4bbf-ac83-96d05888ee7e
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months