Schneider-Electric
 
170XTS15000 picture- scope
170XTS15000
Battery, Lithium-Thionyl chloride 3.6 V, 1.7 AH
Schneider Electric
Characteristics
Main
Product or component type Battery
Battery capacity 1.7 Ah at 3.6 V, lithium
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.540 cm
Package 1 Width 10.160 cm
Package 1 Length 20.320 cm
Package 1 Weight 15.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 160.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months