Schneider-Electric
 
19059 picture- scope
19059
Auxiliary fault contact, Acti9 Vigi NG125, 1 SDV 1NC, 250VAC (0.1A to 1A)
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Fault contact
Device short name SDV NF
Signal contacts composition 1 NC
[In] rated current AC-14 0.1…1 A at 250 V, AC 50/60 Hz
9 mm pitches 1
Complementary
[Ui] rated insulation voltage 690 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
Mounting mode Plug-on
Mounting location Upstream
Height 36 mm
Width 8.8 mm
Depth 34.64 mm
Electrical durability 10000 cycles
Connections - terminals Plate terminal1 cable(s) 0.5…2.5 mm² - rigid
Plate terminal1 cable(s) 0.5…1.5 mm² - flexible
Plate terminal1 cable(s) 0.5…1.5 mm² - flexible with ferrule
Plate terminal2 cable(s) 2.5 mm² - rigid
Plate terminal2 cable(s) 2.5 mm² - flexible
Plate terminal2 cable(s) 1.5 mm² - flexible with ferrule
Wire stripping length 10 mm
Tightening torque 1 N.m
Environment
Pollution degree 3
Tropicalisation 2
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 8 cm
Package 1 Length 10.6 cm
Package 1 Weight 35 g
Unit Type of Package 2 BB1
Number of Units in Package 2 9
Package 2 Height 11.5 cm
Package 2 Width 8.5 cm
Package 2 Length 23.7 cm
Package 2 Weight 380 g
Unit Type of Package 3 S03
Number of Units in Package 3 81
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.942 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ad23232c-9094-462b-bcfd-d8eec73ce791
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months