Schneider-Electric
 
19060 picture- scope
19060
Shunt trip release, Acti9 Vigi NG125, MXV, 110VAC to 240VAC
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Shunt trip release
Device short name MXV
[Uc] control circuit voltage 110...240 V AC 50/60 Hz
110 V DC
9 mm pitches 3
Complementary
Range compatibility Acti9 Vigi NG125
Acti9 NG125LMA
Acti9 NG125NA
Acti9 NG125
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to EN/IEC 60947-5-1
[Uimp] rated impulse withstand voltage 8 kV conforming to EN/IEC 60947-5-1
Local signalling Action indicator
Mounting mode Fixed
Mounting support On circuit breaker
Height 106 mm
Width 25 mm
Depth 80 mm
Net weight 0.038 kg
Electrical durability 10000 cycles conforming to EN/IEC 60947-5-1
Connections - terminals Plate terminal - 1 cable(s) 0.5…2.5 mm² - rigid
Plate terminal - 1 cable(s) 0.5…1.5 mm² - flexible
Plate terminal - 1 cable(s) 0.5…1.5 mm² - flexible with ferrule
Plate terminal - 2 cable(s) 2.5 mm² - flexible
Plate terminal - 2 cable(s) 2.5 mm² - rigid
Plate terminal - 2 cable(s) 1.5 mm² - flexible with ferrule
Wire stripping length 10 mm
Tightening torque 1 N.m
Compatibility code MXV
Environment
Standards EN/IEC 60947-5-1
IP degree of protection IP20 B conforming to EN/IEC 60947-5-1
IP4 conforming to EN/IEC 60947-5-1
Pollution degree 3 conforming to EN/IEC 60947-5-1
Overvoltage category II
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 8 cm
Package 1 Length 10.6 cm
Package 1 Weight 38 g
Unit Type of Package 2 BB1
Number of Units in Package 2 9
Package 2 Height 11.5 cm
Package 2 Width 8.5 cm
Package 2 Length 23.7 cm
Package 2 Weight 407 g
Unit Type of Package 3 S03
Number of Units in Package 3 81
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.15 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ad23232c-9094-462b-bcfd-d8eec73ce791
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months