Schneider-Electric
 
19071 picture- scope
19071
Auxiliary double OC contact, Acti9 NG125, 2 OC, 220VAC to 240VAC (max 6A), 415VAC (max 3A)
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Double OC contact
Device short name OF and OF
Signal contacts composition 2 C/O
[In] rated current 0.1…3 A at 415 V, AC 50/60 Hz
0.1…6 A at <= 240 V, AC 50/60 Hz
0.1…1 A at 130 V, DC
0.1…3 A at <= 48 V, DC
9 mm pitches 1
Standards EN/IEC 60947-5-1
Complementary
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to EN/IEC 60947-5-1
[Uimp] rated impulse withstand voltage 8 kV conforming to EN/IEC 60947-5-1
Mounting mode Fixed
Mounting support DIN rail
Height 102.8 mm
Width 15.3 mm
Depth 75.5 mm
Electrical durability 10000 cycles conforming to EN/IEC 60947-5-1
Connections - terminals Plate terminal1 cable(s) 0.5…2.5 mm² - rigid
Plate terminal1 cable(s) 0.5…1.5 mm² - flexible
Plate terminal1 cable(s) 0.5…1.5 mm² - flexible with ferrule
Plate terminal2 cable(s) 2.5 mm² - rigid
Plate terminal2 cable(s) 2.5 mm² - flexible
Plate terminal2 cable(s) 1.5 mm² - flexible with ferrule
Wire stripping length 10 mm
Tightening torque 1 N.m
Environment
Pollution degree 3 conforming to EN/IEC 60947-5-1
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 7.4 cm
Package 1 Length 10.2 cm
Package 1 Weight 65 g
Unit Type of Package 2 BB1
Number of Units in Package 2 9
Package 2 Height 12 cm
Package 2 Width 9 cm
Package 2 Length 24 cm
Package 2 Weight 649 g
Unit Type of Package 3 S03
Number of Units in Package 3 81
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 6.337 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months