Schneider-Electric
 
19083 picture- scope
19083
terminal shield - 4 poles - for NG125
Schneider Electric
Characteristics
Main
Product or component type Terminal shield
Accessory / separate part category Insulation accessory
Quantity per set Set of 2
Colour Anthracite grey
Complementary
Range compatibility Acti 9 Acti9 NG125
Poles description 4P
[Ui] rated insulation voltage 1000 V
Compatibility code NG125
Environment
IP degree of protection IP40D
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 9.8 cm
Package 1 Length 11.7 cm
Package 1 Weight 129 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 9 cm
Package 2 Width 12 cm
Package 2 Length 35.5 cm
Package 2 Weight 600 g
Unit Type of Package 3 S03
Number of Units in Package 3 24
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.106 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 8bb3ed2c-397d-4f19-adb7-290628689357
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months