Schneider-Electric
 
19084 picture- scope
19084
screw shield - 1 pole - for NG125
Schneider Electric
Characteristics
Main
Product or component type Screw shield
Accessory / separate part category Insulation accessory
Quantity per set Set of 10
Colour Anthracite grey
Complementary
Range compatibility Acti 9 Acti9 NG125
Poles description 1P
Compatibility code NG125
Environment
IP degree of protection IP40D
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 4.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 50.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.800 cm
Package 2 Width 11.700 cm
Package 2 Length 35.700 cm
Package 2 Weight 695.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 72
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.696 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 8bb3ed2c-397d-4f19-adb7-290628689357
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months