Schneider-Electric
 
19096 picture- scope
19096
distribution connectors for 3 cables - set of 3
Schneider Electric
Characteristics
Main
Product or component type Terminal
Accessory / separate part category Connection accessory
Range compatibility ComPact ComPacT INS
Multi9
Quantity per set Set of 3
Complementary
Mounting mode By screws
Localisation on device On connection terminals
[In] rated current 0…160 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 4.500 cm
Package 1 Length 8.000 cm
Package 1 Weight 45.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 9.000 cm
Package 2 Width 11.700 cm
Package 2 Length 35.500 cm
Package 2 Weight 988.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 140
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 7.327 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No