Schneider-Electric
 
2021020 picture- scope
2021020
Nail clip, Thorsman, round cable installation, 1.2x20mm, C2, set of 100, grey
Schneider Electric
Characteristics
Main
Range Thorsman
Range of product Thorsman
Product or component type Nail clip
Device short name TC
Device application Installation of round cable
Cable type Round cable 5...7 mm
Type of installation Indoor
Provided equipment Nail
Nail diameter 1.2 mm
Length 20 mm
Embedding depth 12 mm
Complementary
Colour tint Grey (NCS 5402-Y)
Material Clip: PP (polypropylene)
Nail: electroplated hardened steel
Atmospheric-corrosivity category C2
Ambient air temperature for operation -40…80 °C
Main colour tint Grey
Colour tint Grey (NCS 5402-Y)
Environment
Environmental characteristic UV resistant
Impact resistant
Quantity per set Set of 100
Net weight 0.00037 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.120 cm
Package 1 Width 1.200 cm
Package 1 Length 2.000 cm
Package 1 Weight 0.400 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 3.400 cm
Package 2 Width 5.000 cm
Package 2 Length 7.800 cm
Package 2 Weight 44.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months