Schneider-Electric
 
2032035 picture- scope
2032035
Nail clip, Thorsman, round cable installation, 1.6x25mm, C2, set of 100, light grey
Schneider Electric
Characteristics
Main
Range Thorsman
Range of product Thorsman
Product or component type Nail clip
Device short name TC
Device application Installation of round cable
Cable type Round cable 7...10 mm
Type of installation Indoor
Provided equipment Nail
Nail diameter 1.6 mm
Length 25 mm
Embedding depth 16 mm
Complementary
Colour tint Light grey (NCS 2502-Y)
Material Clip: PP (polypropylene)
Nail: electroplated hardened steel
Atmospheric-corrosivity category C2
Ambient air temperature for operation -40…80 °C
Main colour tint Light grey
Colour tint Light grey (NCS 2502-Y)
Environment
Environmental characteristic UV resistant
Impact resistant
Quantity per set Set of 100
Net weight 0.00084 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.160 cm
Package 1 Width 1.600 cm
Package 1 Length 2.500 cm
Package 1 Weight 0.800 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months