Schneider-Electric
 
2032043 picture- scope
2032043
Thorsman - nail clip - TC 7...10 mm - 1.6/25/16 - black - set of 100
Schneider Electric
Characteristics
Main
Range Thorsman
Range of product Thorsman
Product or component type Nail clip
Device short name TC
Device application Installation of round cable
Cable type Round cable 7...10 mm
Type of installation Indoor
Provided equipment Nail
Nail diameter 1.6 mm
Length 25 mm
Embedding depth 16 mm
Complementary
Colour tint Black (NCS 9500)
Material Clip: PP (polypropylene)
Nail: electroplated hardened steel
Atmospheric-corrosivity category C2
Ambient air temperature for operation -40…80 °C
Environment
Environmental characteristic UV resistant
Impact resistant
Quantity per set Set of 100
Net weight 0.00084 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 0.9 cm
Package 1 Length 1.3 cm
Package 1 Weight 0.944 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months