Schneider-Electric
 
2060028 picture- scope
2060028
Nail clip, Thorsman, round cable installation, 2.5x45mm, C2, set of 50, light grey
Schneider Electric
Characteristics
Main
Range Thorsman
Range of product Thorsman
Product or component type Nail clip
Device short name TC
Device application Installation of round cable
Cable type Round cable 18...22 mm
Type of installation Indoor
Provided equipment Nail
Nail diameter 2.5 mm
Length 45 mm
Embedding depth 25 mm
Complementary
Colour tint Light grey (NCS 2502-Y)
Material Clip: PP (polypropylene)
Nail: electroplated hardened steel
Atmospheric-corrosivity category C2
Ambient air temperature for operation -40…80 °C
Main colour tint Light grey
Colour tint Light grey (NCS 2502-Y)
Environment
Environmental characteristic Impact resistant
UV resistant
Quantity per set Set of 50
Net weight 0.00352 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.800 cm
Package 1 Width 0.250 cm
Package 1 Length 4.500 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 13.000 cm
Package 2 Width 9.500 cm
Package 2 Length 7.000 cm
Package 2 Weight 226.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 500
Package 3 Height 13.000 cm
Package 3 Width 19.000 cm
Package 3 Length 36.000 cm
Package 3 Weight 2.120 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months