Schneider-Electric
 
2101004 picture- scope
2101004
Thorsman - nail clip - TC 2 x 4 mm - 1.4/15/11 - clear - set of 100
Schneider Electric
Characteristics
Main
Range Thorsman
Range of product Thorsman
Product or component type Nail clip
Device short name TC
Device application Installation of flat cable
Cable type Flat cable 2 x 4 mm
Type of installation Indoor
Provided equipment Nail
Nail diameter 1.4 mm
Length 15 mm
Complementary
Colour tint Clear
Material Clip: PP (polypropylene)
Nail: electroplated hardened steel
Atmospheric-corrosivity category C2
Ambient air temperature for operation -40…80 °C
Environment
Environmental characteristic UV resistant
Impact resistant
Quantity per set Set of 100
Net weight 0.00027 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 0.700 cm
Package 1 Length 1.300 cm
Package 1 Weight 0.200 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months