Schneider-Electric
 
2302016 picture- scope
2302016
Thorsman - plastic clamp - TK 7...10 mm - white - set of 100
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Plastic clamp
Device short name TK
Device application Surface mounted installation of electric cable
Colour tint White
Quantity per set Set of 100
Complementary
Product compatibility Wall plug TP0
Wall plug TP1
Wall plug TP2
Nail plug TPS-4
Fixing mode Screw: M6
Cable type Round cable 7...10 mm
Mounting support Brick
Wood
Concrete
Plasterboard
Material PP (polypropylene)
Net weight 0.0003 kg
Environment
Ambient air temperature for operation -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.8 cm
Package 1 Width 0.9 cm
Package 1 Length 2 cm
Package 1 Weight 0.468 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months