Schneider-Electric
 
2310100 picture- scope
2310100
Thorsman - plastic clamp - TK 6 x 9 mm - white - set of 100
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Plastic clamp
Device short name TK
Device application Surface mounted installation of electric cable
Colour tint White
Quantity per set Set of 100
Complementary
Product compatibility Wall plug TP0
Wall plug TP1
Wall plug TP2
Nail plug TPS-4
Fixing mode Screw: M6
Cable type Flat cable 6 x 9 mm
Mounting support Wood
Plasterboard
Concrete
Brick
Material PP (polypropylene)
Net weight 0.0003 kg
Environment
Ambient air temperature for operation -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.900 cm
Package 1 Width 0.700 cm
Package 1 Length 2.000 cm
Package 1 Weight 0.300 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months