Schneider-Electric
 
2369020 picture- scope
2369020
Thorsman - metal clamp - TKK/APK 7...10 mm - white - set of 100
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Metal clamp
Device short name TKK/APK
Device application Surface mounted installation of electric cable
Provided equipment Nail
Colour tint White (NCS 0502-Y)
Quantity per set Set of 100
Complementary
Fixing mode 1 nail 40 mm diameter: 2.1 mm
Cable type Round cable 7...10 mm
Flat cable 7...10 mm
Type of installation Indoor/outdoor
Mounting support Wood and wood fibreboard
Material Electroplated polyester powder steel SIS 1151 Z200: clamp
Electroplated steel SIS 1151 Z275: nail
Length Clamp: 10 mm
Width 8 mm
Net weight 0.0025 kg
Environment
Ambient air temperature for operation -40…250 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 0.8 cm
Package 1 Length 1.4 cm
Package 1 Weight 2.546 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months