Schneider-Electric
 
2420100 picture- scope
2420100
Insulation tape, Thorsman, 19mm x 20m, red
Schneider Electric
Characteristics
Main
Range of product Thorsman
Range Thorsman
Product or component type Insulation tape
Device application General work
Colour coding
Binding
Insulation
Material PVC (polyvinyl chloride)
Standards BS EN 60454
Complementary
Colour Red
Length 20 m
Width 19 mm
Thickness 0.13 mm
Flame retardance Self-extinguishing
Ambient air temperature for operation 0…90 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 6.500 cm
Package 1 Length 6.500 cm
Package 1 Weight 65.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 200
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 14.180 kg
Unit Type of Package 3 P12
Number of Units in Package 3 6000
Package 3 Height 160.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 437.400 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes