Schneider-Electric
 
2420103 picture- scope
2420103
Insulation tape, Thorsman, 19mm x 20m, black
Schneider Electric
Characteristics
Main
Range of product Thorsman
Range Thorsman
Product or component type Insulation tape
Device application Binding
Colour coding
General work
Insulation
Material PVC (polyvinyl chloride)
Standards BS EN 60454
Complementary
Colour Black
Length 20 m
Width 19 mm
Thickness 0.13 mm
Flame retardance Self-extinguishing
Ambient air temperature for operation 0…90 °C
Environment
Quantity per set Set of 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 6.500 cm
Package 1 Length 6.500 cm
Package 1 Weight 66.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 200
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 13.783 kg
Unit Type of Package 3 P12
Number of Units in Package 3 6000
Package 3 Height 130.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 425.490 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 875f68f5-e307-4362-b7e9-b6e2fe84c5d1
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No