Schneider-Electric
 
2420107 picture- scope
2420107
Insulation tape, Thorsman, 19mm x 20m, brown
Schneider Electric
Characteristics
Main
Range of product Thorsman
Range Thorsman
Product or component type Insulation tape
Device application Insulation
General work
Binding
Colour coding
Material PVC (polyvinyl chloride)
Standards BS EN 60454
Complementary
Colour Brown
Length 20 m
Width 19 mm
Thickness 0.13 mm
Flame retardance Self-extinguishing
Ambient air temperature for operation 0…90 °C
Environment
Quantity per set Set of 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.6 cm
Package 1 Width 6.6 cm
Package 1 Length 15.5 cm
Package 1 Weight 66 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 6.6 cm
Package 2 Width 6.6 cm
Package 2 Length 15.5 cm
Package 2 Weight 538 g
Unit Type of Package 3 CAR
Number of Units in Package 3 200
Package 3 Height 17.3 cm
Package 3 Width 36 cm
Package 3 Length 36 cm
Package 3 Weight 13.4 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 875f68f5-e307-4362-b7e9-b6e2fe84c5d1
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No