Schneider-Electric
 
26976 picture- scope
26976
sealable terminal shields - 2 poles - for C60 I - NA ID - set of 2
Schneider Electric
Characteristics
Main
Product or component type Terminal shield
Accessory / separate part category Insulation accessory
Quantity per set Set of 2
Colour Grey
Complementary
Range compatibility Multi9 Multi9 C60
Multi9 Multi9 C60CTRL
Multi9 Multi9 C60H-DC
Multi9 Multi9 C60 C60 UL1077
Multi9 Multi9 ID
Poles description 1P + N
2P
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 51.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 8.0 cm
Package 2 Width 8.5 cm
Package 2 Length 22.0 cm
Package 2 Weight 258.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 40
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.058 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E7e0ba1e-fcc9-44fd-8d11-83af07c7f1d0
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months